Products | 234 results (9486 items)

Copper or Steel Stud to Steel Surface
Catalog NumberItem NameAdd to Quote action
Copper or Steel Stud to Steel Surface, HV, 3/8" Steel Stud
Copper or Steel Stud to Steel Surface, HV, 3/8" Copper Stud
Copper or Steel Stud to Steel Surface, HV, 1/2" Copper Stud
Copper or Steel Stud to Steel Surface, HV, 3/4" Steel Stud
Copper or Steel Stud to Steel Surface, HV, 5/8" Copper Stud
Copper or Steel Stud to Steel Surface, HV, 12 mm Steel Stud
Copper or Steel Stud to Steel Surface, HV, 1" Copper Stud
Copper or Steel Stud to Steel Surface, HX, 1/4" Steel Stud
Copper or Steel Stud to Steel Surface, HX, 3/8" Steel Stud
Copper or Steel Stud to Steel Surface, HX, 13 mm Copper Stud
Copper or Steel Stud to Steel Surface, HX, 1/2" Steel Stud
Copper or Steel Stud to Steel Surface, HX, 1/2" Copper Stud
Copper or Steel Stud to Steel Surface, HX, 5/8" Steel Stud
Copper or Steel Stud to Steel Surface, HX, 1" Steel Stud

Third Rail Clamp Assembly

Ground Rod to Lug or Busbar
Catalog NumberItem NameAdd to Quote action
Ground Rod to Lug or Busbar, LA (To Ground Rod), Copper-bonded, 3/4" dia, 1/4" x 3" and wider
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 3 mm x 50 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 4 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 4 mm x 40 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 1/4" x 2"
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 6 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 6 mm x 40 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 6 mm x 50 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 3/4" dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 3/4" dia, 3 mm x 40 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 1" dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Steel, 16 mm dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Steel, 20 mm dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 1" dia, 5 mm x 50 mm
Ground Rod to Lug or Busbar, CN, Steel, 1/2" dia, 4 mm x 25 mm
Ground Rod to Lug or Busbar, CN, Steel, 1/2" dia, 4 mm x 50 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 5/8" dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 5/8" dia, 3 mm x 30 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 5/8" dia, 4 mm x 50 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 5/8" dia, 5 mm x 40 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 3/4" dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 3/4" dia, 3 mm x 40 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 3/4" dia, 4 mm x 40 mm
Ground Rod to Lug or Busbar, CN, Steel, 18 mm dia, 5 mm x 50 mm
Ground Rod to Lug or Busbar, CN, Steel, 20 mm dia, 3 mm x 30 mm
Ground Rod to Lug or Busbar, CP, Copper-bonded, 5/8" dia, 2 mm x 20 mm
Ground Rod to Lug or Busbar, CP, Copper-bonded, 5/8" dia, 3 mm x 25 mm and wider
Ground Rod to Lug or Busbar, CP, Copper-bonded, 5/8" dia, 4 mm x 25 mm and wider
Ground Rod to Lug or Busbar, CP, Copper-bonded, 3/4" dia, 3 mm x 25 mm and wider
Ground Rod to Lug or Busbar, CP, Copper-bonded, 3/4" dia, 4 mm x 25 mm and wider
Ground Rod to Lug or Busbar, CQ, Steel, 20 mm dia, 5 mm x 60 mm
Ground Rod to Lug or Busbar, CQ, Copper-bonded, 5/8" dia, 3 mm x 20 mm
Ground Rod to Lug or Busbar, CQ, Steel, 19 mm dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CQ, Steel, 20 mm dia, 6 mm x 25 mm
Ground Rod to Lug or Busbar, CR, Copper-bonded, 5/8" dia, 1/8" x 1"
Ground Rod to Lug or Busbar, CR, Copper-bonded, 5/8" dia, 1/4" x 3" and wider
Ground Rod to Lug or Busbar, CR, Copper-bonded, 5/8" dia, 5 mm x 50 mm and wider
Ground Rod to Lug or Busbar, CR, Copper-bonded, 5/8" dia, 6 mm x 50 mm and wider
Ground Rod to Lug or Busbar, CR, Copper-bonded, 3/4" dia, 2 mm x 40 mm and wider
Ground Rod to Lug or Busbar, CR, Copper-bonded, 3/4" dia, 4 mm x 40 mm and wider
Ground Rod to Lug or Busbar, CR, Copper-bonded, 3/4" dia, 1/4" x 2" and wider
Ground Rod to Lug or Busbar, CR, Steel, 16 mm dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CR, Copper-bonded, 3/4" dia, 1/4" x 3" and wider
Ground Rod to Lug or Busbar, CS, Steel, 1/2" dia, 1/4" x 1 1/2"
Ground Rod to Lug or Busbar, CS, Copper-bonded, 5/8" dia, 4 mm x 25 mm
Ground Rod to Lug or Busbar, CS, Copper-bonded, 5/8" dia, 4 mm x 50 mm
Ground Rod to Lug or Busbar, CM, Steel, 1/2" dia, 4 mm x 25 mm
Ground Rod to Lug or Busbar, CM, Steel, 1/2" dia, 4 mm x 40 mm
Ground Rod to Lug or Busbar, CM, Steel, 1/2" dia, 4 mm x 50 mm
Ground Rod to Lug or Busbar, CM, Steel, 1/2" dia, 5 mm x 50 mm
Ground Rod to Lug or Busbar, CM, Copper-bonded, 5/8" dia, 3 mm x 25 mm
Ground Rod to Lug or Busbar, CN, Copper-bonded, 3/4" dia, 3 mm x 30 mm

4 Hole Lug
Provides an efficient bolting surface for grounding and power applications. For use with Cadweld type LA only.

4 Hole Offset Lug
Provides an efficient bolting surface for grounding and power applications. For use with Cadweld type LA only.