Skip to main content
Please Select Your Country/Language Preferences

DBoxPadlockKitc Product Photo Hover to magnify image or click to enlarge

D-Box Padlock Kit

The D-Box Padlock Kit allows cabinets to be padlocked, providing extra security to protect equipment inside. It includes a field installable hasp and staple. It fits padlocks with maximum 5/16 in. (8mm) shackle diameter and there is no drilling or layout required. Please note the kit includes mounting hardware.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us