Hover to magnify image or click to enlarge
CableTek Post and Gate Kits
Post and Gate Kits snap together quickly without tools. Each set consists of two posts and one gate. Posts snap into pre-punched holes on the backs of CableTek Vertical Cable Managers (single-sided and double-sided with posts and gates) and are easily repositionable without tools. Gates swivel open 280 degrees left or right to allow convenient cable access. When closed, posts and gates contain, support and secure large volumes of cables and cable bundles. Molded from black composite material with large radius, these posts and gates smoothly transition cables from vertical to horizontal positions. Order additional Post and Gate Kits to add to single- and double-sided cable managers. Single posts can be used alone as slack spools on the front side of the cable manager.
Features
- Post and Gate Kits snap together quickly without tools
- Each set consists of two posts and one gate
- Posts snap into pre-punched holes on the backs of CableTek Vertical Cable Managers (single-sided and double-sided with posts and gates) and are easily repositionable without tools
- Gates swivel open 280 degrees left or right to allow convenient cable access
- When closed, posts and gates contain, support and secure large volumes of cables and cable bundles
- Molded from black composite material with large radius, these posts and gates smoothly transition cables from vertical to horizontal positions
- Order additional Post and Gate Kits to add to single- and double-sided cable managers
- Single posts can be used alone as slack spools on the front side of the cable manager
Specifications
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.