RatiopacPRO AIR Complete Desktop Case, Retrofittable Shielding
Hover to magnify image or click to enlarge
RatiopacPRO AIR Complete Desktop Case, Retrofittable Shielding
The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides advanced cooling capabilities and a sleek design for desktop applications.
Details
Resources
Features
- Desktop case pre-configured in accordance with IEC 60297-3-101, for euroboards and backplane with insulation strip
- Retrofittable EMC shielding
- Version with cover strips, no visible screws
- Case with integrated ventilation (2 x 1/2 U)
- Symmetrical design, identical front and rear
- Honeycomb grid ventilation in top cover and base plate
- For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
- Conforms with DIN EN 62368-1
Specifications
| Static Load | 25kg |
| Product Type | Case |
| Type | Case for 19" Components |
| EMC Shielding | No (Retrofittable) |
| Product Family | RatiopacPRO AIR |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.