Skip to main content
Please Select Your Country/Language Preferences

PropacPRO rear panel full width Hover to magnify image or click to enlarge

PropacPRO EMC Rear Panel, Full Width

The EMC rear panel, full width for PropacPRO Case mounts to the frame of the case. It has no perforation. The shielding is done with textile EMC gaskets.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Anodized; Passivated
Works With Cases
Product Family PropacPRO
Type Rear Panel
Product Type Side Panel
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.