Novastar Rear Panel Full Height


Novastar Rear Panel Full Height
Steel Rear Panel for aluminum extruded enclosure is connected with 2 twist-locking catches (Torx T30, with 1/4 turn).
Details
Resources
Features
- Incl. grounding
- 2 twist-locking catches (Torx T30, with 1/4 turn)
- St, 1 mm
Specifications
Product Type | Cabinet/Rack Panel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.