Cabinets Overview
Electronics and Control Cabinets
Protect and Optimize Your Equipment
Enhance your engineering projects with nVent SCHROFF's robust indoor and outdoor electronics cabinets.
Designed for versatility, durability, and ease of use, our cabinets provide unmatched protection and performance for your electronic components, streamlining your setup like never before.
Our streamlined process offers you a wide range of standard options that can be easily configured online, making it simpler and faster for you to find exactly what you need.

Robust Design for Every Environment
Our cabinets are designed for indoor and outdoor use, providing excellent protection against moisture, dust, and temperature changes.
Flexible Modular Systems
Whether you’re arranging components or expanding your setup, our cabinets offer the flexibility mechanical engineers require.
Superior Thermal Management
Prevent overheating and ensure optimal performance with our advanced thermal management solutions
Industry Certifications
Industry Certifications for Quality Assurance
Safety and performance certifications, including UL, IEC, and RoHS compliance.
Cabinet Product Lines
Indoor Steel Cabinet
For high-density and robust applications.
Key Benefits
- Advanced thermal management systems
- Modular shelving Flexible configurations for different equipment
Key Features
- Protection against dust and water (from IP20 to IP55)
- Cooling options from fans to 40kW air-to-water chillers
- Shock, vibration, and seismic resistance
- Industry-leading radio-frequency/electromagnetic (RFI/EMI) shielding 
Indoor Aluminium Cabinet
For lab and test & measurement applications.
Key Benefits
- Space-saving design maximizes efficiency
- Robust yet lightweight for easy mobility
- Blends functionality with aesthetic appeal
Key Features
- 19" frame featuring internally positioned cladding elements
- Visible uprights with T-groove to mount accessories on the frame
- Wide variety of castors available
Outdoor Cabinet
For outdoor applications across telecommunications, industrial environments, as well as rail and energy storage sectors.
Key Benefits
- Protects sensitive equipment from dust, moisture, and extreme temperatures.
- Offers flexibility in design and configuration for seamless integration.
Key Features
- Double-Wall Construction: Enhances structural integrity and provides superior insulation against temperature fluctuations.
- Single-Wall Construction: Ideal for lightweight applications and easy installation.
Wall-Mount Cabinet
For indoors or outdoors. Used in rail, telecommunications, or various industrial settings.
Key Benefits
- Adaptable to various installation needs, enhancing flexibility.
- Built for outdoor durability, ensuring long-lasting performance.
- Standard dimensions and integration capabilities.
Key Features
- Durable construction is made from AISI 304L stainless steel
- IP66 protection offers superior dust and water resistance, meeting NEMA and IK10 standards.
| Indoor Novastar | Indoor Varistar CP | Outdoor Double Wall | Outdoor Single Wall | Wallmount | |
| Applications | Office / Lab | Office / Lab / Industrial / Rugged | Industrial / Rugged / Outdoor | Industrial / Rugged / Outdoor | Industrial / Rugged / Outdoor | 
| Customization Level | Low - Med | High | High | Low - Med | High | 
| Key Features | Aluminium Die Cast / Extruded Construction | CRS - Welded Construction | CRS - Welded Construction | CRS - Welded Construction | CRS - Welded Construction | 
| Max Load Carry Capacity | Up to 880lbs / 400 kg | Up to 3520lbs / 1600 kg | Up to 880lbs / 400 kg | Up to 880lbs / 400 kg | Up to 880lbs / 400 kg | 
| EMC option | No | Yes | Yes | Yes | Yes | 
| Mik-Spec | No | Yes | No | No | No | 
| Earthquake // GR-63-CORE Zone 4 | No | Yes | Yes | No | No | 
News and Resources
Products in Action