Varistar CP Steel Door, Plain With Multi-Point Locking, Shortened
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Plain With Multi-Point Locking, Shortened
Details
Resources
Features
- Height of connection plate 400 mm
- Lever handle with push button
- Opening angle 180°
- Steel door with 5-point locking for EMC applications
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.