Fiberglass and Thermoplastic Terminal and Junction Boxes
Non-metallic junction boxes provide unique benefits for challenging environments at competitive costs
- Aesthetically pleasing and outstanding protection against corrosion and the elements, whether indoor or outdoor
- Lightweight when compared with metal alternatives
- Fiberglass has excellent protection against corrosion and the elements
- Polyester performs well in harsh chemical environments, weather extremes and corrosive environments
- Polycarbonate is a molded, impact resistant material
- ABS shares properties with polycarbonate but is a more economical, non-UL rated alternative