Vertical Dividing Bars for 1-Door, VB, 2000x90x24mm, Plated, Mild Steel


Vertical Dividing Bars for 1-Door, VB, 2000x90x24mm, Plated, Mild Steel
Catalog#: VB2000
The dividing vertical bar increases the mounting possibilities available within the enclosure and divides it into two useable spaces.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Fitted in the centre of 1200 mm or 1600 mm wide enclosures (front and rear) to provide standard mounting facilities in two vertical sections of 600 mm or 800 mm. This enables separate fitting of equipment such as swing frames, system profiles, in either section of the enclosure.
- Material: 1.75 mm zinc plated steel.
- Pack quantity: 1 pair without mounting accessories.
- Mounting requirements: Add VBK for mounting. For complete mounting facilities in the division add VBD.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.