Drain plug IP44, rubber, maximum material thickness 4mm
Hover to magnify image or click to enlarge
Drain plug IP44, rubber, maximum material thickness 4mm
Catalog#: DWP02
Easy to install drain plug that removes condensed water to secure the protection degree.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Drain plug to remove condensation water. Easy to install. Fits material thicknesses up to 4 mm. Protection degree IP 44.
- Material: Rubber.
- Machining required: Round hole 11 mm diameter.
- Pack quantity: 10 pieces.
- Rubber drain plug to be mounted in the bottom of enclosures
- The plug removes all of the condensed water from the enclosure while maintaining IP 44 protection degree
- The plug is a good solution to control water condensation in situations when it cannot be avoided, as it prevents water accumulating within the bottom of the enclosure
- The plug can be installed later in the field, if water condensation is noticed reducing the additional maintenance costs of bringing the enclosure back into the workshop
- Machining required: Round hole 11 mm diameter
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.