Surge Protection
Products | 72 results (169 items)

Surge Counter, Mechanical Display
Provides a non-resettable record of the number of surges diverted.

DT1 DIN Rail Surge Protection Replacement Module
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.

Rail Secondary Power Surge Protector, DC Circuits
The EPD family of power surge protection devices offer economical and reliable protection from power transients with the convenience of easy installation.

Surge Counter, Digital Display
Surge Protection surge counter, digital display that records time and date of transient surge event.

DT2C Compact Surge Protection Class II, 1+1 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 1+1 Mode environments.

SGT DIN Rail Surge Protection Replacement Module
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.

DT2 DIN Rail Surge Protection Replacement Module
DT2 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

EDT2 DIN Rail Surge Protection Replacement Module
EDT2 DIN Rail Surge Protection Replacement Module.

Service Entrance Suppressor, 200 kA

DT2C Compact Surge Protection Class II, 2+0 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 2+0 Mode environments.

Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.