Battery-Operated Swaging Tool
        
        Hover to magnify image or click to enlarge
      
        Battery-Operated Swaging Tool
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                                                    
Features
- Battery-operated tool provides consistent swaging
 - Provides less strenuous installation when compared to manual swaging tools
 - Cordless design allows installers to easily move around the job site
 - Compatible with large diameter cables
 - Increases installation efficiency by reducing the number of swages required (from 2 to 1 on red and white cable; from 3 to 2 on blue cable)
 
Specifications
Brochure
Catalog
Flyer
Installation Manual / Instruction Sheet
Certifications
        cUL VGMY7.EX3956
      
      
              
          English
        
      
          
      ULC/ORD-C203A
    
      
        cUL VGMY7.EX3956
      
      
      
          
      ULC/ORD-C203A
    
      
        UL VGMY.EX3956
      
      
              
          English
        
      
          
      UL 203A
    
      
        UL VGMY.EX3956
      
      
      
          
      UL 203A
    
      
        FM Approved, Seismic 
      
      
              
          English
        
      
          
      FM 1950-2013
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.