Skip to main content
Please Select Your Country/Language Preferences

SCHROFF-3D-H85586-VaristarCP-009Front02-EN-2001.jpg Hover to magnify image or click to enlarge

Varistar CP Server Cabinet With Castors

Welded steel frame for high dynamic load requirments. Prepared for 19" integration of IT assets.

Read more Read less Print This Page
Details

Features

Specifications

Static Load 1600kg
Product Type Rack
Cladding Color Code RAL 7021
Frame Material Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.