Novastar Base/Plinth
        
        Hover to magnify image or click to enlarge
      
        Novastar Base/Plinth
Base Plate for Rear Cable Ducting which cut out for cable management. Opening is covered with plastic. Accessory brush strip can build in.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Static load‐carrying capacity 400 kg
 - Adjustable feet, height 57 mm ... 67 mm
 - St, 1.5 mm, RAL 7021
 - Cable ducting 110 x 76 mm
 - Incl. GND/earthing
 
Specifications
| Height | 45mm | 
| Product Type | Cabinet/Rack Base | 
| Material | Steel | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.