Front Panel, Anodized With Untreated Edges, Unshielded


Front Panel, Anodized With Untreated Edges, Unshielded
Front Panel, anodized with untreated edges, unshielded. The panels enable mounting on horizontal rails.
Details
Resources
Features
- Partial width front panel, Al, 2.5 mm
- Al, clear anodized, untreated edges
Specifications
Depth (D) | 2.5mm |
Material | Aluminum |
Finish | Anodized |
Accessory Type | Front panel |
Product Type | Front Panel |
Type | Front Panel without Handle |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.