AMC Filler Module With Pull-Handle


AMC Filler Module With Pull-Handle
This AdvancedMC filler module consists of a stainless steel front panel without LEDs and has EMC gaskets on the left hand and bottom side. The filler module is fixed into the chassis card guide by a snap in plastic nose. The module can be used to cover an empty slot, to ensure EMC shielding and close the front to seal air leaks into the chassis. These filler modules can be ued in AdvancedMC Carriers and in MicroTCA slots. It doesn’t require a locking bar.
Details
Resources
Features
- In accordance with AMC.0 R2.0 specification
- Shielded filler modules are used to close unused slots
- pull handle to extract sub‐assembly
- The optional air baffle (airflow adjustable) can be used to direct chassis airflow
Specifications
Product Family | AdvancedMC |
Type | Filler Module |
Product Type | System Module |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.