Rain Hood, ASST


Rain Hood, ASST
A stainless steel rain hood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.
Details
Benefits
Resources
Features
- Description: To be fitted as an outdoor shelter on stainless steel wall mounted enclosures. The roof is slightly sloped and has a drip strip. Machining is required. Dimensions of the enclosure will be increased by H: 60 mm, W: 20 mm and D: 20 mm
- Material: AISI 304 / AISI 316L pre-grained stainless steel
- Finish: 400 pre-grained stainless steel
- Pack quantity: 1 rain hood with mounting material
- Additional information: ASST is not compatible with 180º MMHS hinges
Specifications
Finish | Brushed |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.