Skip to main content

Please Select Your Country/Language Preferences

PH37480.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cadweld Exolon, Cable to Ground Rod or Other Rounds

Developed in 1988, nVent ERICO Cadweld Exolon connections represented a significant advancement in welded electrical connections for sensitive indoor applications like data centers, hospitals, and other clean room environments. The virtual elimination of smoke and a unique electronic starting system makes this an ideal solution for sensitive applications. Each nVent ERICO Cadweld Exolon package contains ceramic filters that produce an extremely low emission connection.

Read more Read less
  • UL
  • cUL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
XL-XX-X-XX-XX-L-M-W
XL ERICO CADWELD EXOLON Designation
XX Mold Family
X Price Key
XX Ground Rod Code
XX Conductor Code
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
* Empty if none
Application images Resources Video
Type GT - Cable to Ground Rod, Horizontal Tee

Play

Type GR - Cable to Ground Rod, Horizontal Ell

Play

Type GY - Cable to Ground Rod, Vertical Rod X

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us