Monitor, Keyboard, Touchpad, 1 U Drawer
Hover to magnify image or click to enlarge
Monitor, Keyboard, Touchpad, 1 U Drawer
Designed for standard 19" rackmount designed for comfort robust design for heavy use or harsh environment operation
Details
Resources
Features
- Pull-out 17" TFT color monitor chassis, 1 U (resolution 1280 x 1024; connects to VGA interface)
- Keyboard with different language keyboard layout (connects via USB)
- Integral touchpad (connects via USB)
- Voltage supply: Wide-range input (nominal mains voltage 110 to 240 VAC), Voltage supply 12, 24 and 48 VDC on request
- Depth-adjustable mounting for different pitches of server panel/slide mounts; Mounting depth (dimension c = spacing of 19" profiles): dimension c 470 ... 740 mm
Specifications
| Depth | 470mm |
| Product Type | Cabinet/Rack Drawer |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.