Hover to magnify image or click to enlarge
Guide Rail End Piece, Standard Type, PC, Groove Width 2.5 mm, Red
Plastic end pieces for individual multi-piece guide rails with plastic or Aluminum extrusion mid-piece. Available as type Standard or Accessory.
Features
- Guide rail end pieces (PC) for individual multi-piece guide rails with plastic or aluminum extrusion mid-piece
- Improved fire safety properties, fulfills EN 45545-2 requirement sets R22, R23 and R24 with HL3
- “Halogen-Free”, according to IEC 61249-2-21
- Mid-pieces available for standard PCB lengths (160, 220, 280 and 340 mm) and for special dimensions as 1000 mm version
- Can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
- Can be bolted for higher shock and vibration requirements
- Optional ESD clip for an conductive contact between PCB and horizontal rail available
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Front End piece, standard type, PC, UL 94 V-0, plastic, 2 mm, red | 1 | |
| 2 | Rear End piece, standard type, PC, UL 94 V-0, plastic, 2 mm, red | 1 |
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.