Hover to magnify image or click to enlarge
      
        Free-Stand Single and Dual Access Type 4X
Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries. Four styles are available to provide maximum flexibility.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
E.I.A. RS-310-D
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Features
- Seams continuously welded and ground smooth; no holes or knockouts
 - Two-door enclosures provided with a removable centerpost for easy panel installation
 - Heavy-duty lifting eyes are Type 316L stainless steel
 - Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
 - Seemless foam-in-place gasket assures a water-tight and dust-tight seal
 - Body flange trough collar excludes liquids and contaminants
 - Heavy-gauge continuous hinges support each door
 - High-impact thermoplastic data pocket provided with each enclosure
 - Mounting channels welded horizontally to interior body sides at top, bottom and center
 - Optional panels and rack mounting angles can be mounted anywhere along channels
 - Bonding provision on door; grounding stud on body
 - Accessory mounting channel provided in enclosure top
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.