Skip to main content

Please Select Your Country/Language Preferences

PH38646.jpg image Hover to magnify image or click to enlarge

Universal Sway Brace

The nVent CADDY Universal Sway Brace is an innovative, versatile solution providing seismic bracing for suspended pipes. Featuring a unique slotted hole pattern for easy slip-on installation, installers can eliminate the risk and inconvenience of loose hardware, making it an ideal choice for ensuring safety and compliance on the job.

Read more Read less
  • FM Approved, Seismic
  • OSHPD/HCAI
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Material Steel
Data Copied
Metric   |   Imperial
UL Loads
Part Number Lateral Longitudinal
Sch 10/Sch 40 Service Pipe Bull Moose Eddy Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe Sch 10/Sch 40 Service Pipe Bull Moose Eddy Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe
CSB0100xxx 8006 N N/A N/A N/A 4448 N N/A N/A N/A
CSB0125xxx 8006 N 8006 N 8006 N N/A 3025 N 3025 N 3025 N N/A
CSB0150xxx 8006 N 8006 N 8006 N 8006 N 4448 N 4448 N 4448 N 4448 N
CSB0200xxx 8006 N 8006 N 8006 N 8006 N 5782 N 5782 N 5782 N 5782 N
CSB0250xxx 8006 N 8006 N 8006 N 8006 N 5782 N 5782 N 5782 N 5782 N
CSB0300xxx 8006 N 8006 N 8006 N 8006 N 6227 N 6227 N 6227 N 6227 N
CSB0400xxx 8006 N 8006 N 8006 N 8006 N 7561 N 7561 N 7561 N 7561 N
CSB0500xxx 8006 N N/A N/A N/A 7561 N N/A N/A N/A
CSB0600xxx 8006 N N/A 8006 N N/A 7561 N N/A 7561 N N/A
CSB0800xxx 8006 N N/A N/A N/A 7561 N N/A N/A N/A
CSB1000xxx 8451 N N/A N/A N/A 8451 N N/A N/A N/A
CSB1200xxx N/A N/A N/A N/A N/A N/A N/A N/A
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
Lateral Longitudinal
30° - 44° 45° - 59° 60° - 74° 75° - 90° 30° - 44° 45° - 59° 60° - 74° 75° - 90°
FM Approved Lightwall, Sch 10 and Sch 40 Service Pipes
CSB0100xxx 6620 N 9380 N 11470 N 12890 N 5730 N 5510 N 5600 N 6220 N
CSB0125xxx 6130 N 8710 N 10670 N 11960 N 5730 N 5510 N 5600 N 6220 N
CSB0150xxx 6130 N 8710 N 10670 N 11960 N 5330 N 8270 N 9690 N 10000 N
CSB0200xxx 6130 N 8710 N 10670 N 11960 N 5330 N 8090 N 9690 N 10000 N
CSB0250xxx 6400 N 9020 N 11070 N 12410 N 5870 N 8090 N 9740 N 11120 N
CSB0300xxx 6180 N 8760 N 10760 N 12050 N 5780 N 7960 N 9740 N 11120 N
CSB0400xxx 6180 N 8760 N 10760 N 12050 N 5780 N 7960 N 9740 N 11120 N
CSB0500xxx 6180 N 8760 N 10760 N 12050 N 5780 N 7960 N 9740 N 11120 N
CSB0600xxx 6490 N 9160 N 11200 N 12580 N 6270 N 8670 N 10450 N 11920 N
0.188" Wall and Sch 40 Service Pipes
CSB0800xxx 5910 N 8360 N 10230 N 11470 N 6220 N 8540 N 10450 N 11740 N
CSB1000xxx 5910 N 8360 N 10230 N 11470 N 6220 N 8540 N 10450 N 11740 N
CSB1200xxx 7470 N 10540 N 12940 N 14500 N 7110 N 8270 N 9960 N 11520 N

Diagrams

Application images Resources CAD
Video
nVent CADDY Total Stamped Seismic Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us