RackChiller Rear Door Water Connection Set
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        RackChiller Rear Door Water Connection Set
The braided stainless steel hoses fit seemlessly to the the RackChiller Rear Door and corresponding accessory packages. They are equipped with 1 1/4" BSPP female swivels on both ends. The integrated rotary connection towards the cooler's coil. enables simple door operation.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Pair of braided stainless steel flexible hoses
- One side of each hose with rotary connection to prevent torsion stress while opening / closing the door
- Swivels with 1 1/4" BSPP female thread for easy installation
- Perfectly fits to the RackChiller Rear Door and corresponding accessories
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.