Varistar CP Top Rear Panel, Shortened


Varistar CP Top Rear Panel, Shortened
Shortened Rear Panel available for IP20, IP55 applications.
Shortened rear panels ensure efficient cable management.
Details
Resources
Features
- Screw fixed, Robust and Single person mountable Side Panel
- Height of connection plate 400 mm
Specifications
Product Type | Cabinet Door |
Protection Rating | IP55 |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.