Varistar CP Steel Door, Plain With 3-Point Locking and Brush Strip, Shortened


Varistar CP Steel Door, Plain With 3-Point Locking and Brush Strip, Shortened
Details
Resources
Features
- Height of connection plate 400 mm
- Connection plate with brush strip
- The height of the door is 400 mm less than the cabinet height
Specifications
Locking Type | 3-Point Locking |
Product Type | Cabinet Door |
Protection Rating | IP20 |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.