Varistar CP Plain Steel Door, Seismic EMC and IP55, Multi-Point Locking


Varistar CP Plain Steel Door, Seismic EMC and IP55, Multi-Point Locking
Details
Resources
Features
- Lever handle with push button
- Opening angle 180°
- Steel door with Multi-Point locking for Seismic & EMC applications
Specifications
Product Type | Cabinet Door |
Protection Rating | IP55 |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.