Varistar CP Glazed Door With 1-Point Locking


Varistar CP Glazed Door With 1-Point Locking
Varistar CP Glass Door Single Point Locking for IP 20 applications.
Details
Resources
Features
- St, 1.5 mm
- Security glass, 6 mm
- Key lock cover
- Opening angle 180°
Specifications
Product Type | Cabinet Door |
Material | Steel; Glass |
Protection Rating | IP20 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.