Novastar Slide Rail, 25 kg
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Novastar Slide Rail, 25 kg
Novastar Slide Rail with 25 kg load capacity for mounting on the cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- St, 1.5 mm, finish AlZn
- Support for heavy 19" chassis
- To slot into the 19" slide mounts
- Static load-carrying capacity 25 kg per pair
- Adjustable in 1 U increments
- For mounting on the vertical cabinet uprights or 19" panel/slide mounts
Specifications
| Static Load | 25kg | 
| Product Type | Slide Rail | 
| Material | Steel | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
