Front Panel, Flat, With Slot for Stainless Steel EMC Gasket
Hover to magnify image or click to enlarge
Front Panel, Flat, With Slot for Stainless Steel EMC Gasket
Details
Resources
Features
- Flat front panel, Aluminum, 2.5 mm, front anodized, rear conductive
- For stainless steel gasket
Specifications
| Depth | 2.5mm |
| Rack Height | 4U |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel without Handle |
| EMC Shielding | No (Retrofittable) |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.