Ground Mounted Plinth, PGM
Hover to magnify image or click to enlarge
Ground Mounted Plinth, PGM
Cables can be easily routed through the ground plinth, which is mounted underground, allowing cables to be channelled and therefore, wired more quickly.
Details
Benefits
Resources
Features
- Description: Ground mounted plinth 1000 mm height. Excavation depth: 700-950 mm.
- Material: 2 mm galvanized steel.
- Finish: RAL 7035 polyester powder coated.
- Pack quantity: 1 kit of ground mounted plinth.
Specifications
| Thickness | 0.08in |
| Thickness | 2mm |
| Finish | Galvanized |
| Material | Galvanized Steel |
| Color | Light Gray |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.