Aluminium Bottom Plates, CBPA


Aluminium Bottom Plates, CBPA
This bottom plate ensures that the enclosure's protection degree is maintained. It can be easily removed and machined to allow for the installation of cables.
Details
Benefits
Resources
Accessories
Features
- Description: One piece bottom plate.
- Material: 2 mm Aluminium AlMg3.
- Finish: RAL 7035 polyester powder coated.
- Pack quantity: 1 kit of bottom plate.
Specifications
Thickness | 0.08in |
Thickness | 2mm |
Material | Aluminum |
Color | Light Gray |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.