Skip to main content

Please Select Your Country/Language Preferences

CompacPRO earthing kit Hover to magnify image or click to enlarge

Comptec GND/Earthing Kit

Protective GND/earthing connections in accordance with: DIN EN 50178, VDE 0160DIN EN 62368-1, VDE 0805 DIN EN 61010‐1, VDE 0411 Part 1 DIN EN 61010‐1A2, VDE 0411 Part 1/A1.

Read more Read less
  • EAC
  • RoHS
Print This Page
Details

Features

Specifications

Product Family Comptec
Type Grounding Kit
Product Type Grounding Kit
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.