Modcenter, 1600x2400, Red, Mild Steel
Hover to magnify image or click to enlarge
Modcenter, 1600x2400, Red, Mild Steel
Catalog#: MODC263B
Automate and precise holes and cutouts machine for Panel Builders. The ModCenter makes your shop more competitive, efficient and improves your bottom line. Reduce your lead times by modifying stocked or quick-ship enclosures on your schedule.
Details
Resources
Video
Distributors In Your Area
Features
- Description: The ModCenter optimizes the machining of enclosures with cut-outs, drill-holes and threaded holes to boost your productivity. The fixation system of the ModCenter allows for placement of one or multiple enclosures, panels and mounting plates in multiple kind of materials. The ModCenter is available in four versions depending on the size of the machinable surfaces and each version is available in a Siemens or Beckhoff control system.
- Human Machine Interface: Modern operating solution with 21’’ screen, industrial PC with Intel i5 processor and Windows 10 64-bit operating system.
- Tools: All ModCenters have an automatic tool changing system that accommodates 12 tools and optionally up to 21 tools. The lubrication system extends the lifetime of the tools and is environment friendly as the lubricant is water based.
- Fixation: The fixation system has 7 automatic rotary clamps at the bottom and mechanical quick clamps at the top for securing panels and mounting plates. Enclosures are positioned with a synchronized motorized depth adjustment system and are secured with pneumatic fixations pillows allowing for ergonomic and force-free loading of small to large enclosures.
- Machinable material: Mild steel, stainless steel, copper, aluminum, PVC, polycarbonate, ABS, GRP and regardless if any of these are powder coated.
- Machine software: Ares Commander CAD is an intuitive programming system for the ModCenter available on the console or any other PC in the company network. The software includes a library with enclosures and symbols to make drawings fast and easily, to be automatically converted to machine code.
- Interface: Projects generated with almost all available CAD and E-planning systems in the market can be processed directly on the machine software, using .DXF or .DWG files.
- Rated voltage: 400 V, 3~, 50/60 Hz.
- Rated current: 32 A.
- Compressed air: 6-8 bar, suction capacity 300 l/min.
- Projects generated with almost all available CAD and E-planning systems in the market can be processed directly on the machine software, using .DXF or .DWG files
- Machinable material: Mild steel, stainless steel, copper, aluminum, PVC, polycarbonate, ABS, GRP and regardless if any of these are powder coated
- Rated voltage: 400 V, 3~, 50/60 Hz
- Compressed air: 6-8 bar, suction capacity 300 l/min
- Machinable panels and mounting plates Width: Up to 2400
- Machine footprint Depth: Up to 4500
- Control system: ModCenter B - Beckhoff; ModCenter S - Siemens
Specifications
PRODUCT ATTRIBUTES


Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.