Busbar Adapter 32A With Cables And 2 Mounting Rails, WO60
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Busbar Adapter 32A With Cables And 2 Mounting Rails, WO60
Busbar adapter 32 A. Witch two adjustable mounting rails. The upper section is removable and has pre-fitted cables.
Industry Standards
UL
CSA
GL
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Busbar adapter 32 A. With two adjustable mounting rails. With removable upper section and leads (6 mm²).
- Rated voltage: 690 V
- Rated current: 32 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 2.2 W
- Poles: 3-pole
- Dimensions: 54 × 200 ×75 mm
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.