Skip to main content

Please Select Your Country/Language Preferences

PH32364.jpg image Hover to magnify image or click to enlarge

Universal Restraint Clip, Slotted

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Loads
Part Number Brace Member Load Rating
CSBURCR38 CSB12CBL 1859 N
CSB18CBL 3434 N
CSBURCR12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSBURCR58 CSB12CBL 1859 N
CSB18CBL 3434 N

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us