RackChiller Rear Door Water Control Package
        
        Hover to magnify image or click to enlarge
      
        RackChiller Rear Door Water Control Package
The stainless steel pipe inserts with ID 1" each come with a pair of ratiometric liquid coolant sensors. The sensors connect directly to the RackChiller Rear Door Controller. This enables monitoring of the coolant thermal properties and cooling. performance, as well as additional temperature control features.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Water control unit with water flow, pressure and temperature sensors
 - Supply sensors: coolant pressure and temperatre
 - Return sensors: coolant flow and temperatures
 - Enables the controller to modulate the flow based on return temperature or coolant temperature differential
 - Prepared for perfect fit to RackChiller Rear Door and and accessories
 - Both pipe inserts made of stainless steel
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.