Outdoor Unibody Cabinet
Hover to magnify image or click to enlarge
Outdoor Unibody Cabinet
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity.
Details
Resources
Features
- Double-walled, Al
- IP 55
- One-piece inner case with removable outer cladding
- Heat dissipation through natural convection, max. 5 W/K (11249-003) / 6 W/K (11249-005)
Specifications
| Material | Aluminum |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.