SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19"
Hover to magnify image or click to enlarge
SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19"
When the primary outlet is switched on the secondary oulets are connected to the mains (switch threshold adjustable).
Details
Resources
Features
- Mounting height 1 U
- Connecting cable 2 m with SCHUKO/UTE plug
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Horizontal or vertical mounting
- 110 ... 230 V, 16 A
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.