Varistar CP Seismic Base/Plinth


Varistar CP Seismic Base/Plinth
A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.
Details
Resources
Features
- 2 support profiles, St, 10 mm, side
- Seismic dynamic load-carrying capacity 500 kg
- Height 103 mm
- 2 covers, St, 10 mm, front and rear
- Conforms to NEBS, Earthquake secure (up) to Bellcore Zone 4, tested with 500 KGs, Mounting holes for fitting of base
- Access possible from front and rear
Specifications
Static Load | 400kg |
Product Type | Cabinet/Rack Base |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.