Eurorack Universal Frame


Eurorack Universal Frame
Details
Resources
Features
- Finish: RAL 7021
- Screw-fixed, frame Al die-cast, uprights Al extrusion
- Other dimensions available on request
- 19" plane, depth-adjustable in 25 mm increments, can be assembled with depth members and 19" panel/slide mounts
Specifications
Static Load | 400kg |
Material | Aluminum |
Product Type | Cabinet/Rack Frame |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.