Eurorack Short Slide Rail


Eurorack Short Slide Rail
Details
Resources
Features
- To attach on 19" slide mounts
- Support for heavy 19" chassis
Specifications
Static Load | 15kg |
Product Type | Slide Rail |
Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.