Skip to main content

Please Select Your Country/Language Preferences

etsirack frame Hover to magnify image or click to enlarge

Etsirack Frame

Welded frame with metric grid holes in accordance with ETS 300119-3, with load capacity of 200 kg.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Static Load 200kg
Product Type Cabinet/Rack Frame
Material Steel
Frame Material Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.