Skip to main content
Please Select Your Country/Language Preferences

Cooling Solutions Overview

Highlight: LHX+ In-Rack Cooling
Highlight: LHX+ In-Rack Cooling
Air/Water Heat Exchanger with 5 or 10 kW cooling performance
Learn More

GET THE COOLING YOU NEED FOR YOUR POWERFUL ELECTRONICS SYSTEM

Efficient, effective cooling is imperative for next-generation innovations. nVent SCHROFF teams are experts in optimizing the cooling solution dedicated to your application in relation to costs and performance. While forced air cooling is still the most common technology, the fans create at higher cooling requirements stronger EMC and accustic noise as well as higher vibrations which can be detrimental to your application. nVent SCHROFF offers fan cooling, conduction cooling, air conditioners, heat exchangers, immersion cooling, and chillers, depending on product requirements and goals. 

Play

Precision-Engineered Solutions

Designed by engineers for engineers, our thermal management products address real-world challenges with high precision and adaptability.

Reliability in Demanding Environments

Built to endure harsh conditions, providing peace of mind and consistent performance for mission-critical applications. 

Customizable Product Portfolio

We provide a broad range of scalable cooling solutions that can be tailored to specific design and operational needs. 

Smart Thermal Management

Advanced control and monitoring capabilities offer engineers valuable insights and automated systems to enhance operational efficiency and longevity. 




Cooling Areas

Subrack and Embedded Cooling

Cabinet Cooling

nVent SCHROFF cabinet cooling solutions are engineered for reliable temperature regulation within enclosed setups. Featuring versatile options like fan trays, heat exchangers, and air conditioners, these systems provide engineers with dependable tools to safeguard equipment against thermal variations and ensure consistent performance. 

Key Consideration

  • Optimised air flow within the rack 
  • Additional fans or air/water heat exchangers
     

Browse Products 

Image-Template888x548px.jpg

Subrack and Embedded Cooling

For targeted cooling in subrack and embedded systems, we offer modular fans and conduction cooling methods. These solutions cater to space-constrained and high-density environments, providing engineers with the flexibility to manage airflow and thermal performance effectively. 

Key Consideration

  • Fan selection
  • Filter mat
  • Air blocker
  • Optimised air routing

Browse Products 

nVent Schroff’s board cooling

Board Cooling

nVent Schroff’s board cooling options include high-efficiency heat sinks, thermal interfaces, and conduction cooling plates designed to manage heat at the component level. These products support engineers in maintaining the performance and stability of printed circuit boards (PCBs) under challenging thermal loads.

Key Consideration

  • Heat sink geometry / connection 
  • Thermal surface material 
  • Heatpipes
  • Conduction Cooled Assemblies and Keying

 

Browse Products 

Thermal Control and Monitoring

Thermal Control and Monitoring

Our thermal control and monitoring solutions provide engineers with the tools to manage temperatures intelligently. Featuring sensors, controllers, and integrated software, these systems facilitate automated temperature regulation and continuous monitoring for proactive management of thermal conditions.

 

Browse Products 

Play

Thermal Simulation and Testing

At nVent Schroff, we offer advanced thermal simulation and testing services to support engineers in optimizing system designs. Our simulation tools enable precise modeling of thermal performance, allowing engineers to predict heat distribution and airflow patterns with accuracy. Combined with state-of-the-art testing facilities, we validate product performance under real-world conditions, ensuring that your systems are equipped to handle even the most demanding environments. This comprehensive approach helps engineers make informed decisions, minimize risk, and accelerate development timelines.

 




News and Resources

In-Rack Cooling up to 10 kW

In-Row Cooling up to 45 kW




Products in Action

Play

Play

Play

CONTACT & DISTRIBUTION

Contact Us

Unsure where to start?

If you are interested in working with us then please drop us a line, we would love to hear from you.

Where To Buy

Need to find our products near you?

Use our worldwide sales office locator to quickly find a nVent SCHROFF office near you.