MI9 Solid Side
Hover to magnify image or click to enlarge
MI9 Solid Side
Solid Sides close the open sides of an enclosure frame and attach to the enclosure frame with semi-flush screws. One piece per package with accessories.
Details
Resources
Features
- Steel with powder coating RAL 7035
- 1 pc/per pkg with accessories
- EMC Solid Sides are finished with paint over plated surfaces
- Mounting hardware is included
- Solid Sides are not suitable as barriers between joined enclosures
Specifications
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.