Inner Door, UID
Hover to magnify image or click to enlarge
Inner Door, UID
Displays and indicators can be mounted on a surface within the enclosure while covering other components, and preventing unauthorized access.
Details
Benefits
Resources
Features
- Description: For controls, meters, lamps, etc. Hinges can be mounted to allow left or right hand opening. Lock double-bit 3 mm insert. Distance between UID and enclosure door: 48 mm.
- Material: Glass fibre reinforced polyester.
- Finish: RAL 7035.
- Protection: IP 20.
- Delivery: 1 piece with mounting accessories.
- A plain door to be mounted inside a wall mounted enclosure
- Additional mounting surface providing two levels of access
- Non authorized personnel have access to the controls on the inner door only
- This accessory is often used in enclosures with glazed door
Specifications
| Material | Glass Fiber Reinforced Polymer |
| Color | Light Gray |
| Color Code | RAL 7035 |
| Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.