Cable Entrance Boxes For Power Distribution, MSCE
Hover to magnify image or click to enlarge
Cable Entrance Boxes For Power Distribution, MSCE
This galvanized cable entry box, MSCE, covers a partial depth of the enclosure. It has been tested according to IEC 61439, complies with form 4, and is available off the shelf. The box separates cable terminations from each functional unit and makes the terminations inaccessible from the cabling section, which in turn reduces potential health and safety hazards. Labour time to be spent is short as the holes for cable entry are pre-machined.
Details
Benefits
Resources
Accessories
Features
- Description: Steel cable entrance box which lets us to build up a system with the terminations to functional unit separated from each other, meeting the Form 4. With the MSCE each functional unit (compartment) has its own integral glanding facility.
- Material: 1.25 mm galvanized steel.
- Delivery: 1 piece, grommets for the cables holes, and mounting material.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.