FleXbus Insulating Bandage FIB
Hover to magnify image or click to enlarge
Details
Application images
Resources
Video
Features
- Intumescent wrap on the basis of butyl rubber with intumescent fire protection additives and glass-fabric reinforcement
- To be used around FleXbus Conductors if the thickness of the penetration seal is < to 200mm
Specifications
PRODUCT ATTRIBUTES
Engineering Specification
Installation Manual / Instruction Sheet
Safety Data Sheet
Technical Handbook
Certifications







- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.