Products | 132 results (340 items)

Replacement Module for UTB, Intrinsic Safe

Rail Diverter Panel

Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.

DT Panel Protector, 240 kA TT
The nVent ERICO DTX240 Series of Surge Protective Devices (SPD) The innovative design allows for installation on the line or load of the service panels and removes the need for circuit breakers (B Version Only). It is typically used in applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more.

DT2 DIN Rail Surge Protection Class II, 4+0 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 4+0 Mode environments.

EDT2 Enhanced DIN Rail Surge Protection Class II, 4+0 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.

DT1 DIN Rail Surge Protection Replacement Module
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

Universal Transient Barrier, Modem/Telephone
General purpose barrier provides protection of low-voltage circuits and transducers.

Replacement Module for UTB, Modem/Telephone
Replacement module for universal transient barrier surge protection devices.

Rail Secondary Power Surge Protector, AC Circuits

Surge Diverter, 60 kA Single Mode

Surge Counter, Mechanical Display
Provides a non-resettable record of the number of surges diverted.