RackChiller Rear Door Control Unit, Passive
Hover to magnify image or click to enlarge
RackChiller Rear Door Control Unit, Passive
The Control Unit enriches the passive RackChiller Rear Door. It connects to the 4 built-in air temperature sensors and the motorized coolant valve 23130-607. This enables the cooler to control the coolant air flow based on a chilled (supply) air temperature setpoint. It provides advanced remote monitoring functionality and various setup features.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Coolant flow control based on chilled (supply) air temperature setpoint. More control features with water control package 21130-608
- Precise flow control against setpoint with parametric PID loop
- Remote monitoring through built-in Web Server or BMS protocols (Modbus TCP, SNMP v2c)
- Optional external disply and keypad 21130-599
- Languages: English, German, French
- Power Supply: 90 - 260 VAC
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.